United Kingdom - English

Philips Corepro Glass High Lumen bulbs

For your everyday lighting jobs, CorePro LED high-lumen bulbs provide excellent quality of light

Products

CorePro LEDBulbND17-150W E27 A67 827 CLG
CorePro LEDBulbND17-150W E27 A67 827 CLG
929002055092
CorePro LEDBulbND 200W E27 A95 865 FR G
CorePro LEDBulbND 200W E27 A95 865 FR G
929002373102

Product family information

Description

Featuring a classic heritage design, these filament CorePro LED bulbs combine the familiar shapes of classic incandescent bulbs with the benefits of the long-lasting LED technology. A very easy choice for people who are looking for a retrofit LED replacement, these high-lumen LED bulbs provide 90% energy savings compared with conventional light bulbs. CorePro LED High Lumen bulbs provide excellent quality of light. Energy-saving LED lighting that offers a lifetime of 15,000 hours to reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED bulbs

  • Very long lifetime that reduces the need for replacements

Features

  • Heritage design

  • High lumen output

Applications

  • Home
  • Warehouses

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Corepro Glass High Lumen bulbs en_GB pdf 233.0 kB

Visuals

Family-Photographs-Corepro Glass High Lumen bulbs
Multiple assets - Visuals
Video
Corepro Glass High Lumen bulbs HQ1 mp4 201.4 MB

Photometry and Lighting design

Family-IES-Corepro Glass High Lumen bulbs
Multiple assets - Software Plugins