United Kingdom - English

Philips CorePro, LEDbulb, A67, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 h, Glass

CorePro LEDBulbND17-150W E27 A67 827 CLG

Product Description

CorePro, LEDbulb, A67, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 h, Glass, 144.00 lm/W, EEL D, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002055092
Full order code: 871951434744100

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002055092 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 176.8 kB
Product leaflet
Localized commercial leaflet 929002055092 en_GB pdf 587.3 kB

Visuals

Product-Photographs-929002055092_EU
Multiple assets - Visuals
Product-Diagrams-929002055092_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND17-150W E27 A67 827 CLG ies 2.3 kB

Other

Environmental product declaration
EPD-Philips-Corepro-Glass-High-lumen-Bulbs-A67-COMF-8793248-Ref-929002371502 pdf 685.3 kB