Philips CorePro, LEDbulb, A67, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 h, Glass

LED classic 150W A67 E27 WW FR NDRFSRT4

Product Description

CorePro, LEDbulb, A67, 150 W, E27, 2700 K, 2452 lm, CRI 80, 15000 h, Glass, 140.00 lm/W, EEL D, PF 0.51, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002372601
Full order code: 871869976457900

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002372602 pdf 67.2 kB
Product information sheet
Product Information Sheet pdf 176.4 kB
Product leaflet
Localized commercial leaflet 929002372601 en_GB pdf 569.5 kB

Visuals

Product-Photographs-929002372601_EU
Multiple assets - Visuals
Product-Diagrams-929002372601_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 150W A67 E27 WW FR NDRFSRT4 IES 3.0 kB

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB