Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 65 W, L1800 mm, 8400 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready, EL-ready

WT065C LED84S/840 PSU L1800 ELR BN

Product Description

(in brown Eco Packaging), L1800 mm, Polycarbonate, Grey, Power supply unit (On/Off), 8400 lm, 65 W, 129 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting ready (through compatible battery kit accessory)

Order code: 911401808185
Full order code: 871951496388799

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401808185 en_GB pdf 834.4 kB

Brochures

Installation instructions
Manual Instruction, Ledinaire waterproof WT065C EL ready pdf 3.0 MB

Visuals

Product-Photographs-911401808185_EU
Multiple assets - Visuals
Product-Diagrams-911401808185_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT065C LED84S/840 PSU L1800 ELR BN ies 7.5 kB