Philips GreenSpace Evo Mini Wallmount, 3D printed, 11.7 W, 1.600 lm, 3000 K, CRI>90
WL322W 8S/PW930 PSU HMB FG WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 1.600 lm, 11.7 W, 138 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years