Philips Maxos unify, Trunking light unit, UltraEfficient, 31.5 W, 2215 mm, 6200 lm, 4000 K, Wireless, Interact Ready, Wide beam, Textured, White, IP20
LL552X 62S/840 UE SIA WB WH
Product Description
Trunking light unit, UltraEfficient, 2215 mm, Steel, White, Signal white (RAL9003), Sensor-ready driver Interact System-ready, 6200 lm, 31.5 W, 197 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years