United Kingdom - English

Philips Maxos LED Performer, Trunking light panel, 32.2 W, L1479 mm, 5000 lm, 4000 K, Narrow beam, Clear, White, IP40

4MX900 491 LED50S/840 PSU NB WH

Product Description

Trunking light panel, L1479 mm, Aluminium, White, Power supply unit (On/Off), 5000 lm, 32.2 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Narrow beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 3-pole

Order code: 910629146626
Full order code: 403073266646199

Specifications

Lamp family code
LED50S [LED module, system flux 5000 lm]
Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629146626 en_GB pdf 355.7 kB

Brochures

Installation instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629146626_EU
Multiple assets - Visuals
Product-Diagrams-910629146626_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 4MX900 491 LED50S/840 PSU NB WH IES
Dialux
ULD File - 4MX900 491 LED50S/840 PSU NB WH ULD
Relux
ROLF File - 4MX900 491 LED50S/840 PSU NB WH ROLFZ
LDT
LDT File - 4MX900 491 LED50S/840 PSU NB WH LDT