United Kingdom - English

Philips Maxos LED Performer, Trunking light panel, 25.9 W, L1200 mm, 4000 lm, 4000 K, DALI, Asymmetrical mirror axis angle 30°, Clear, White, IP40

4MX900 LED40S/840 PSD A30 WH L1200

Product Description

Trunking light panel, L1200 mm, Aluminium, White, Power supply unit with DALI interface, 4000 lm, 25.9 W, 154 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Asymmetrical mirror axis angle 30°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629145326
Full order code: 403073266633199

Specifications

Lamp family code
LED40S [LED module, system flux 4000 lm]
Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629145326 en_GB pdf 362.8 kB

Brochures

Installation instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629145326_EU
Multiple assets - Visuals
Product-Diagrams-910629145326_EU
Multiple assets - Visuals