Product Description
Trunking light panel, L1800 mm, Aluminium, White, Power supply unit with DALI interface, 6000 lm, 37.3 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Double asymmetric optic 20°, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole