United Kingdom - English

Philips Maxos LED Performer, Trunking light panel, 37.3 W, L1800 mm, 6000 lm, 4000 K, DALI, Medium beam, Clear, White, IP40

4MX900 LED60S/840 PSD MB WH L1800

Product Description

Trunking light panel, L1800 mm, Aluminium, White, Power supply unit with DALI interface, 6000 lm, 37.3 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910629137326
Full order code: 403073266445099

Specifications

Lamp family code
LED60S [LED Module, system flux 6000 lm]
Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910629137326 en_GB pdf 465.3 kB

Brochures

Installation instructions
Maxos LED Perforrmer pdf 7.9 MB

Visuals

Product-Photographs-910629137326_EU
Multiple assets - Visuals
Product-Diagrams-910629137326_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
63_PHILIPS_maxos-LED-performer_f.txt txt 36.5 kB
Revit file
63_PHILIPS_maxos-LED-performer_f.rfa zip 845.2 kB