Product Description
1410x55 mm; H88 mm, Aluminium, White, Signal white (RAL9003), Surface, Dali dimming Interact System ready external for central emergency lighting, 3100 lm, 22 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting