United Kingdom - English

Philips TrueLine, surface mounted, 24.5 W, 1130x55 mm; H88 mm, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

SM530C 34S/940 DEIA L1130 ALU

Product Description

1130x55 mm; H88 mm, Aluminium, Aluminium, Surface, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24.5 W, 143 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103219
Full order code: 871951497212400

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - SM530C 34S/940 DEIA L1130 ALU txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103219 en_GB pdf 388.4 kB

Brochures

Installation instructions
Installation instruction Trueline Surface pdf 14.6 MB

Visuals

Product-Photographs-910505103219_EU
Multiple assets - Visuals
Product-Diagrams-910505103219_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM530C 34S/940 DEIA L1130 ALU IES
Revit file
SM530C 34S/940 DEIA L1130 ALU 910505103219 ZIP
Dialux
ULD File - SM530C 34S/940 DEIA L1130 ALU ULD
Relux
ROLF File - SM530C 34S/940 DEIA L1130 ALU ROLFZ
LDT
LDT File - SM530C 34S/940 DEIA L1130 ALU LDT