Product Description
1450x80 mm, Plaster ceiling version, Steel, White, Signal white (RAL9003), Sensor-ready driver Interact System-ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4300 lm, 35.5 W, 121 lm/W, Tunable white 2700-6500 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Structured optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting