Product Description
1195X298 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 2800 lm, 17.4 W, 161 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, UGR16, Wide beam office-compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting