Philips Accessory, White

Product Description

Philips Accessory, White

Order code: 911401808287
Full order code: 872016975219199

Specifications

Overall length
1,202 mm
Overall width
302 mm
Overall height
72 mm
Dimensions (height x width x depth)
72 x 302 x 1202 mm
Material
Aluminium
Ingress protection code
-
Mech. impact protection code
-
Accessory colour
White
Net Weight (Piece)
0.820 kg

Downloads

Leaflets

Tendertext
Tender text - RC059Z SMB W30L120 txt 1.8 kB
Product leaflet
Localized commercial leaflet 911401808287 en_GB pdf 197.8 kB

Brochures

Installation instructions
RC059Z Surface mounted accessory - mounting instructions pdf 1.4 MB

Visuals

Product-Photographs-911401808287_EU
Multiple assets - Visuals
Product-Diagrams-911401808287_EU
Multiple assets - Visuals