Product Description
1200x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit, 6000 lm, 43 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Structured optic, Polycarbonate, IP20 (IP44 front), IK03 | 0.3 J, Safety class II, Cable with connector, Push-in connector 3-pole, Emergency lighting ready (through compatible battery kit accessory)