Aluminium, White, Power supply unit (On/Off), 2600 lm, 23.5 W, 110.63829787234043 lm/W, 2700 K, (0.46, 0.41) SDCM<3, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Order code: 910500459783
Full order code: 871869917275600
Specifications
Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Warranty period
5 years
Luminous Flux
2,600 lm
Correlated Colour Temperature (Nom)
2700 K
Luminous efficacy (rated) (nom.)
110.63829787234043 lm/W
Colour rendering index (CRI)
≥80
Beam angle of light source
120 degree(s)
Light source colour
827 warm white
Optic type
Wide beam
Luminaire light beam spread
38°
Unified Glare Rating (CEN)
Not applicable
Input Voltage
220-240 V
Line Frequency
50 to 60 Hz
Inrush current
20.4 A
Inrush time
0.195 ms
Power Consumption
23.5 W
Power Factor (Fraction)
0.9
Connection
-
Cable
-
Number of products on MCB (16 A type B)
24
Suitable for random switching
Yes
Protection class IEC
Safety class II
Dimmable
Yes
Driver/power unit/transformer
Power supply unit (On/Off)
Control interface
DALI
Constant light output
No
Maximum dim level
1%
Housing material
Aluminium
Reflector material
Aluminium and polycarbonate
Optic material
Polycarbonate
Optical cover/lens material
Polymethyl methacrylate
Fixation material
Polyamide
Housing Colour
White
Optical cover/lens finish
Clear
Overall length
182 mm
Overall width
114 mm
Overall height
193 mm
Dimensions (height x width x depth)
193 x 114 x 182 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
0.980 kg
Glow-wire test
Temperature 650 °C, duration 5 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Remarks
*– According to the Lighting Europe guidance paper 'Evaluating the performance of LED -based luminaires – January 2018¡: statistically there is no relevant difference in lumen maintenance between the B50 and, for example, the B10. Therefore, the median useful life (B50) value also represents the B10 value.
Ambient temperature range
+10 to +40 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.46, 0.41) SDCM<3
Power consumption tolerance
+/-10%
Control gear failure rate at median useful life 50,000 h
5 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L80
Repair class
Repair Class C, the driver of this luminaire can be replaced by a service technician. Special care is required during disassembly and reassembly, and specific tools may be required. Parts and documentation are available for a period of time.