Product Description
Track panel, 575x196 mm, Plastic, Black, Dali dimming Interact System-ready visual light communication enabled, Visible light communication, 6900 lm, 45 W, 153 lm/W, 3000 K, (0.43, 0.40) SDCM<3, CRI>90, Wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Track