United Kingdom - English

Philips BY471X | GentleSpace GreenWarehouse, GRN250S | LED GreenLine system flux 25000 lm, 840 neutral white, Narrow beam, Polycarbonate bowl/cover, ActiLume wireless, White

BY471X GRN250S/840 NB PC ACW WH

Product Description

Aluminium, White, Suspension set twin, triangle, Power supply unit with DALI interface, ActiLume wireless, 25000 lm, 165 W, 152 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910930205935
Full order code: 871869632176800

Specifications

Lamp family code
GRN250S [LED GreenLine system flux 25000 lm]
Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910930205935 en_GB pdf 248.9 kB

Brochures

Installation instructions
IIII_BY470Xi_0001-Installation instructions (.pdf) PDF 4.6 MB

Visuals

Product-Photographs-910930205935_EU
Multiple assets - Visuals
Product-Diagrams-910930205935_EU
Multiple assets - Visuals