United Kingdom - English

Philips BY470X | GentleSpace GreenWarehouse, GRN130S | LED GreenLine system flux 13000 lm, 840 neutral white, Medium beam, Polycarbonate bowl/cover, ActiLume wireless, White

BY470X GRN130S/840 MB PC ACW WH

Product Description

Aluminium, White, Suspension set twin, triangle, Power supply unit with DALI interface, ActiLume wireless, 13000 lm, 88 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Medium beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910930205928
Full order code: 871869632169000

Specifications

Lamp family code
GRN130S [LED GreenLine system flux 13000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910930205928 en_GB pdf 357.5 kB

Brochures

Installation instructions
IIII_BY470Xi_0001-Installation instructions (.pdf) PDF 4.6 MB

Visuals

Product-Photographs-910930205928_EU
Multiple assets - Visuals
Product-Diagrams-910930205928_EU
Multiple assets - Visuals