United Kingdom - English

Philips BY471X | GentleSpace GreenWarehouse, GRN170S | LED GreenLine system flux 17000 lm, 840 neutral white, High-rack optic, Clear glass, ActiLume wireless, White

BY471X GRN170S/840 HRO GC ACW WH

Product Description

Aluminium, White, Suspension set twin, triangle, Power supply unit with DALI interface, ActiLume wireless, 17000 lm, 111 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-rack optic, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910930205922
Full order code: 871869632163800

Specifications

Lamp family code
GRN170S [LED GreenLine system flux 17000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910930205922 en_GB pdf 244.6 kB

Brochures

Installation instructions
IIII_BY470Xi_0001-Installation instructions (.pdf) PDF 4.6 MB

Visuals

Product-Photographs-910930205922_EU
Multiple assets - Visuals
Product-Diagrams-910930205922_EU
Multiple assets - Visuals