Product Description
Aluminium, White, Suspension set twin, triangle, Power supply unit with DALI interface, ActiLume wireless, 17000 lm, 111 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Medium beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector