Product Description
Aluminium, Silver, Suspension set twin, triangle, Power supply unit with DALI interface, ActiLume wireless, 25000 lm, 165 W, 152 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector