United Kingdom - English

Philips StoreFlux gen3 rim, Grdilight, 2 spots (*flux-performance values for 1 spot), 39 W, 5400 lm, 3000 K, CRI>80, Wide beam, White, IP20

GD622B 27S/830 PSU-E WB WH

Product Description

Grdilight, 2 spots (*flux-performance values for 1 spot), Aluminium, White, Signal white (RAL9003), Power supply unit external (On/Off), 5400 lm, 39 W, 137 lm/W, 3000 K, (0.434,0.403)<2, CRI>80, UGR19, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole

Order code: 910505102205
Full order code: 872016901224000

Specifications

Light source replaceable
Yes
Number of gear units
2 units
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Signify Circle

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102205 en_GB pdf 698.5 kB

Brochures

Installation instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102205_EU
Multiple assets - Visuals
Product-Diagrams-910505102205_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - GD622B 27S/830 PSU-E WB WH IES
Revit file
GD622B 27S/830 PSU-E WB WH 910505102205 ZIP
Dialux
ULD File - GD622B 27S/830 PSU-E WB WH ULD
Relux
ROLF File - GD622B 27S/830 PSU-E WB WH ROLFZ
LDT
LDT File - GD622B 27S/830 PSU-E WB WH LDT