Philips SmartBalance Free Floor Standing gen2

SmartBalance Free Floor Standing: combining performance with smart design

Products

Product family information

Description

Customers love free floor-standing luminaires as the ideal solution for personally controlled, flexible and comfortable lighting. Philips SmartBalance gen2 takes free floor-standing luminaires to a whole new level with an even slimmer and smarter design, with more variants for greater flexibility. State-of-the-art lighting technology and connectivity options mean these free-standing LED luminaire are designed to increase energy efficiency. And to reduce lighting costs even further, one luminaire can be used to light two desks to the levels required for offices. Users have complete control over these stylish, free-standing luminaires via a Touch and Dim button on the pole. And thanks to a clean and compact design it blends into any interior. SmartBalance gen2 is also designed for recyclability, making this free floor-standing LED luminaire a true 'Green choice'.

Benefits

  • Uniform, reflection-free illumination for the best office lighting

  • One SmartBalance free floor-standing luminaire can light two desks to the levels required for offices

Features

  • Comfortable light with personal control and separate dimming for direct and indirect light levels

  • Choice of round or sharp-edged head shapes; U-shaped or rectangular foot

Applications

  • Offices

Warning & Safety

  • The product is IPX0 and as such is not protected against water ingress. Therefore we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.

  • If the above advice is not taken and the luminaires are subject to water ingress, Philips/Signify cannot guarantee safe failure and the product warranty will become void.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBalance Free Floor Standing gen2 en_GB pdf 1.2 MB
Installation instructions
SmartBalance FFS gen2 installation instruction pdf 1.3 MB
Installation instructions
SmartBalance FFS Gen2 installation instruction pdf 678.0 kB

Visuals

Family-Photographs-SmartBalance Free Floor Standing gen2
Multiple assets - Visuals
Revit file
FS486F, SmartBalance FFS rfa 660.0 kB
Revit file
FS485F, SmartBalance FFS rfa 692.0 kB

Photometry and Lighting design

Family-IES-SmartBalance Free Floor Standing gen2
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD_ SB FFS Gen2 pdf 1.1 MB