Philips SmartBalance Free Floor Standing gen2, Rounded edge, Rectangular base, 90 W, 12500 lm, 4000 K, CRI>90, DALI, UGR19, White, ACL
FS485F 125S/940 PSD-T ACL REC WH
Product Description
Rounded edge, Rectangular base, Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, ActiLume, 12500 lm, 90 W, 139 lm/W, 4000 K, (0.380, 0.380) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with plug CEE 7 3-pole, External connector
Specifications
- Light source replaceable
- No
- Number of gear units
- 2 units
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years