Philips Emergency Track Spot

Stand-alone 3 hours compliant emergency track spot

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency track spot EM160T offers an easy solution for stand-alone emergency lighting, that is fully compliant with European regulations. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behaviour, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Meets European standards for emergency lighting luminaires.

  • Lithium based battery type provides longer lifetime, low self discharge and high temperature tolerance.

Features

  • Selectable maintained or non-maintained emergency lighting

  • 3-hour emergency lighting duration

Applications

  • retail
  • fashion

Warning & Safety

  • The battery is designed with a rated average battery design life of 50,000 hours in stand-by mode. The battery is supported with a standard 3-year warranty; subject to the product being maintained and operated in accordance with the manufacturer’s guidelines and tested in accordance with EN50272.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Track Spot en_GB pdf 496.8 kB
EcoDesign document
EcoDesign pdf 5.7 MB

Visuals

Family-Photographs-Emergency Track Spot
Multiple assets - Visuals