Philips Emergency Track Spot, 4.8 W, 1.7 W, 4.8 W, 329x46mm; H97, 250 lm, 6500 K, IP20, ELB3h/ELP3h, Maintained, Non-maintained
EM160T TRK 2S OA NM3 ELP WH IP20
Product Description
329x46mm; H97, Polycarbonate, White RAL 9003, Signal white (RAL9003), 3-circuit power track adapter GA69 (connection point) for XTS and XTSF tracks, Recessed, 250 lm, 4.8 W, 147 lm/W, 6500 K, (0.346, 0.356) SDCM<6, CRI80, Wide beam, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 3C Track, TP(a) diffuser flammability class, Emergency lighting 3-hour duration Pro version
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- No
- Value ladder
- Performance
- Warranty period
- 5 years