United Kingdom - English

Philips Emergency Bulkhead, High output, 10 W, 10 W, 321x167 mm; H83 mm, 1587 lm, 6500 K, IP65, ELB3h, Non-maintained

EM154C HO BKD 15S NM3 ELB IP65

Product Description

High output, 321x167 mm; H83 mm, Polycarbonate, White, Signal white (RAL9003), 1587 lm, 10 W, 176 lm/W, 6500 K, 0.33, Ribbed, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, 2 push-in connectors 3-pole, Emergency lighting 3-hours duration basic version

Order code: 912401483512
Full order code: 871869979897000

Specifications

Lamp family code
-
Number of gear units
Unit
Driver included
Yes
Light source engine type
LED
Service Tag
No
Value ladder
Value
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483512 en_GB pdf 222.4 kB

Brochures

Installation instructions
Mounting Instruction EM154C pdf 4.0 MB

Visuals

Product-Photographs-912401483512_EU
Multiple assets - Visuals
Product-Diagrams-912401483512_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM154C HO BKD 15S NM3 ELB IP65 ies 1.5 kB