Philips LuxSpace Compact, recessed, Downlight, 23 W, D200 mm, 2200 lm, 4000 K, UGR19, IP20
DN610B 20S/840 PSU-E BKR BK
Product Description
Downlight, D200 mm, Plastic, Black, Recessed, Power supply unit external (On/Off), 2200 lm, 23 W, 96 lm/W, 4000 K, (0.38,0.38), UGR19, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Mounting
- Recessed
- Value ladder
- Specification
- Warranty period
- 5 years