Philips GreenSpace Evo Mini Semi Recessed, Accent, 3D printed, 20.1 W, D125 mm, 2500 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White
ST332B 27S/PW930 PSU-E HMB WH401 125
Product Description
Accent, D125 mm, Polycarbonate, White, Recessed, Power supply unit external (On/Off), 2500 lm, 20.1 W, 124 lm/W, 3000 K, (0.422,0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle