Philips GreenSpace Evo Mini Adjustable, Recessed accent, 3D printed, 6.8 W, D89 mm, 850 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black, IP20
RS321B 7S/PW940 PSU-E HWB BK
Product Description
Recessed accent, D89 mm, Polycarbonate, Black, Recessed, Power supply unit external, 850 lm, 6.8 W, 126 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle