Philips Ecoclick Starters

Product Description

Products

Product family information

Description

Range of premium-quality glow switch starters for igniting fluorescent lamps with electromagnetic ballast.

Benefits

  • The only starter that offers fast, easy installation with no need to use any extra tools

  • No irritation – even firmly stuck starters can be removed easily

Features

  • Redesigned canister top with 2 installation notches into which the pins of another starter fit perfectly (patented innovation)

  • Radioactive-free (patented) and lead-free (RoHS-compliant)

Applications

  • Ignite fluorescent lamps of all brands with conventional electromagnetic ballast using TL‑D (T8), TL (T12), TL mini and PL‑L lamps
  • S2 Ecoclick starters are suitable for:
  • 110/130V, 4-22W single applications
  • 220/240V, 4-6-8-15-18-22W single applications
  • 220/240V, 4-22W series applications
  • S10 Ecoclick starters are suitable for 220/240V, 4-65W single applications
  • S10 Ecoclick starter is required for 220/240V, 13W single application
  • S2 Ecoclick starter is recommended for 220/240V, 18W single application for optimum performance

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ecoclick Starters en_GB pdf 392.8 kB

Visuals

Family-Photographs-Ecoclick Starters
Multiple assets - Visuals