Smart lighting for a flexible and sustainable workplace

Edge Stadium, Amsterdam, Nederland

 

Edge Stadium is an innovative office building where technology and sustainability come together. With the intelligent lighting system Signify Interact, energy consumption is optimized, and the work environments are tailored to the needs of different tenants.

“With the BACnet-level connection, we know exactly where each fixture is located, and we can adjust temperature and lighting per zone through the climate ceiling."

— Richard Hollenberg, Project Manager, HC RT

Challenge of the customer

 

Edge Stadium wanted a lighting system that is integrated with the climate ceiling and flexible enough to respond to the various needs of tenants. The goal was to be able to control both the lighting and the climate per room with a single system. Additionally, it should be possible to easily adjust settings via an app.

The Solution


Signify implemented a smart lighting system that fully integrates with the climate ceiling of Edge Stadium. Through the Signify app, building managers and tenants can easily adjust the lighting and temperature per room. The latest sensors measure occupancy, temperature, and daylight levels, automatically adjusting the light and temperature.

 

“The system continuously collects data on seasonal influences and usage patterns. Based on this, improvements can be made to further reduce energy consumption and increase comfort for tenants."

 

Richard Hollenberg, Manager Projecten, HC RT

Case Studies

  • London Aquatics Centre

    London Aquatics Centre

    Signify's ArenaVision LED and AR aiming system deliver 63% energy savings at the London Aquatics Centre, meeting elite FINA broadcast standards.

  • IWG Battersea London

    IWG Battersea London

    NatureConnect by Signify helped IWG to create spaces with the sense of sunlight and a blue sky to experience daylight in the windowless rooms.

  • Edge Valley

    Edge Valley

    Edge Valley opts for smart, energy-efficient lighting with Interact Pro Enterprise from Signify. Optimal working environment and future-proof sustainability in one system.

What can Circular Lighting do for your business?