Manufacturers face growing pressure to reduce energy use, carbon emissions, and operating costs without compromising productivity. Evolving building standards and certifications are also raising expectations for energy performance.
Lighting can help address these pressures, influencing operational efficiency, worker safety, and well-being. Meeting new demands does not always mean starting from scratch. By upgrading or remanufacturing existing lighting, manufacturers can extend product life, retain the value of materials, and improve performance while reducing waste and resource use.
Here are the top 3 approaches a manufacturing facility can take to make lighting refurbishment part of their smart building plans.
1. Upgrade from LED to LED and unlock the next wave of efficiency
If your factory lighting was last updated when you switched to LED, chances are it’s now eight to twelve years old. Although those luminaires may still work perfectly, LED technology has advanced considerably. That means your existing installation could be missing out on significant energy savings.
Today’s high-efficiency LED solutions can deliver substantially better performance than first-generation LEDs, consuming up to 65% less energy and lasting up to five times longer. Combine second-gen LEDs with an intelligent lighting management platform, and lighting-related energy consumption can fall as much as another 30%.
Crucially, upgrading doesn't necessarily require a complete new installation. Preserving the lighting infrastructure while replacing the light sources can reduce investment costs and minimize disruption to production, while lower energy consumption and maintenance requirements can improve your lighting ROI.