Signify CitySoul gen2 LED Mini, Urban road & street light, 46.5 W, 4920 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, SRG10-10

BPP532 LED60-4S/830 II DM50 D9 SRG10ALGR

Product Description

Urban road & street light, Aluminum, Gray, Power supply unit with DALI interface, 4920 lm, 46.5 W, 106 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Screw connection block

Order code: 912300024530
Full order code: 871869989203600

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BPP532 LED60-4S/830 II DM50 D9 SRG10ALGR txt 5.4 kB
Product leaflet
Localized commercial leaflet 912300024530 en_EG pdf 152.2 kB

Brochures

Install instructions
Mounting instruction of CitySoul LED gen2 pdf 1.6 MB

Visuals

Product-Photographs-912300024530_EU
Multiple assets - Visuals
Product-Diagrams-912300024530_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BPP532 LED60-4S/830 II DM50 D9 SRG10ALGR IES
Dialux
ULD File - BPP532 LED60-4S/830 II DM50 D9 SRG10ALGR ULD
Relux
ROLF File - BPP532 LED60-4S/830 II DM50 D9 SRG10ALGR ROLFZ
LDT
LDT File - BPP532 LED60-4S/830 II DM50 D9 SRG10ALGR LDT