Philips Uni Posttop Classic

Uni Posttop Classic: Urban Street Light targets at residential areas, pathways, Plazas, etc.

Products

BDP400 LED WW 220V 80W TA PSD P7 9005
BDP400 LED WW 220V 80W TA PSD P7 9005
911401700004
BDP400 LED WW 220V 80W TS PSU 9005
BDP400 LED WW 220V 80W TS PSU 9005
911401700014
BDP400 LED WW 220V 80W TS PSD P7 9005
BDP400 LED WW 220V 80W TS PSD P7 9005
911401700024
BDP400 LED NW 220V 80W TA PSU 9005
BDP400 LED NW 220V 80W TA PSU 9005
911401700034
BDP400 LED NW 220V 80W TS PSU 9005
BDP400 LED NW 220V 80W TS PSU 9005
911401700054
BDP400 LED WW 220V 30W TA PSU 9005
BDP400 LED WW 220V 30W TA PSU 9005
911401799833

Product family information

Description

Inspired by the well-known street lanterns in 20th Century, the Philips Uni Posttop classic mixes the conventional classic with Philips’s modern design, meeting various criteria in quality and safety while providing outstanding lumen performance under the standard of street lighting. The classical housing creates a contemporary feel which fits not only traditional settings but also modern environments. In addition, to cater for different needs in application scenarios, Philips Uni Posttop provides two optics option, i.e., symmetric and asymmetric. Besides, the Philips Uni Posttop classic features a NEMA socket in option, which enables this fixture ready for smart system based on 1-10V or Dali 2.0 interface.

Benefits

  • Contemporary shape inspired by traditional lanterns.

  • Suits not only traditional settings but also modern environments.

Features

  • Optimized optics for efficient and comfortable lighting levels

  • Ready to be paired with Interact and other lighting controls

Applications

  • Road and Street
  • Parks and Plazas
  • Residential
  • Main urban roads and streets, side and residential roads and streets
  • City centers and historical areas
  • Cycle and pedestrian paths, squares, parks and playground

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Uni Posttop Classic en_EG pdf 213.2 kB
Install instructions
BDP400 pdf 4.4 MB

Visuals

Family-Photographs-Uni Posttop Classic
Multiple assets - Visuals
Revit file
BDP400 A zip 1.1 MB