Egypt - English

Philips ActiStar

Activate Your Infinite Potential, ActiStar

Products

BVP631 LED1029/757 820W AWB 1-10V
BVP631 LED1029/757 820W AWB 1-10V
911401614908
BVP631 LED1095/757 820W NB 1-10V
BVP631 LED1095/757 820W NB 1-10V
911401615008
BVP631 LED1107/757 820W SMB 1-10V
BVP631 LED1107/757 820W SMB 1-10V
911401615108
BVP631 LED1107/757 820W SWB 1-10V
BVP631 LED1107/757 820W SWB 1-10V
911401615208
BVP631 LED1095/757 820W S3 1-10V
BVP631 LED1095/757 820W S3 1-10V
911401615308
BVP631 LED1107/757 820W S5 1-10V
BVP631 LED1107/757 820W S5 1-10V
911401615408
BVP631 LED1107/757 820W S6 1-10V
BVP631 LED1107/757 820W S6 1-10V
911401615508
BVP631 LED1107/757 820W S7 1-10V
BVP631 LED1107/757 820W S7 1-10V
911401615608

Product family information

Description

Philips ActiStar Inherits and develops Philips brand floodlight consistent advantages to a new performance level to Illuminate your recreational sports fields and areas with best-in-class LED technology. It’s new ideal solution for a wide range of lighting applications, like recreational sports pitch, containers yard and ports, apron and industrial large areas, intersection road, etc. ActiStar will energize your sports facilities with uniformity and be able to enhance the safety of intersection roads by maximizing efficiencies. Optimized design for 1:1 retrofitting in compact size with lower weight, wide choice of optic, high manufacturing quality. It can deliver sufficient light at higher efficacy, and it incorporates best-in-class LED light source, modular optical system, heat sink and driver into one-piece housing that meets globally recognized safety standards. Its rigorous designed heat sink incorporates aesthetics and functionality to ensure excellent reliability. The superior lighting performance and longer lifetime to activate your and infinite potential, ActiStar.

Benefits

  • Design optimized for 1:1 retrofitting

  • Wide choice of optic for sports, road, and area applications

Features

  • Philips brand stands for high quality, elegant and aesthetic.

  • Wide choice of optic for sports, road, and area applications to meet multiple needs.

Applications

  • Airport Apron
  • Port & Container Yard
  • Large industrial areas / Car Park Areas
  • Transportation Terminals & Tollways
  • Recreational Sports Stadium
  • Intersection Road
  • General flood lighting

Specifications

  • Light Source
    Housing: die-cast aluminum Optic cover: Polycarbonate
  • Light Source
    High power LED module
  • Installation
    U bracket surface-mounted
  • Luminous flux
    system flux up to 110,000 lumen
  • Correlated color temperature - CCT
    730/740/757/830/840/857/957
  • Correlated color temperature - CCT
    System typical efficacy 757 - 135lm/W 857 - 120lm/W 957 - 110lm/W
  • Light Source
    70/80/90
  • Power
    Up to 820W
  • Mains Voltage
    220~240V, 50/60Hz
  • Control system input
    1-10V / DALI / coded mains
  • Luminous flux
    1-10V FP: DALI / Coded mains
  • Operating Temperature range
    -40°C to 50°C (outdoor),-40°C to 40°C (indoor)
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC, SAA

Downloads