Signify Mini 300 LED gen3, Under-canopy light, 90 W, 14240 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BBP333 LED159/757 I PRM D9 SNS

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, 14240 lm, 90 W, 158 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Order code: 910925865307
Full order code: 871869699784000

Specifications

Lamp family code
LED159 [LED module 15900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925865307 en_EG pdf 129.8 kB

Brochures

Install instructions
Mounting instructions Mini 300 LED pdf 2.9 MB

Visuals

Product-Photographs-910925865307_EU
Multiple assets - Visuals
Product-Diagrams-910925865307_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BBP333 LED159/757 I PRM D9 SNS IES
Dialux
ULD File - BBP333 LED159/757 I PRM D9 SNS ULD
Relux
ROLF File - BBP333 LED159/757 I PRM D9 SNS ROLFZ
LDT
LDT File - BBP333 LED159/757 I PRM D9 SNS LDT