Signify Mini 300 LED gen3, Under-canopy light, 74 W, 11570 lm, 4000 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66
BBP333 LED128/740 I PRM
Product Description
Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 11570 lm, 74 W, 156 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole
Specifications
- Lamp family code
- LED128 [LED module 12800 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years