Egypt - English

Philips SmartBright LED Floodlight Max

SmartBright LED FloodLight Max provides lighting solution for parking areas, playground and park, etc.

Products

Product family information

Description

The Smartbright high wattage Floodlighting is a basic and easy to use floodlight with a focused wattage option (300,400,500W), which offers an ideal solution for various outdoor applications such as car park , general outdoor areas, parks and playgrounds etc. The luminaire is easy to install thanks to its U-shaped universal mounting bracket. In addition, the luminaire is designed under global-recognized performance and safety criteria, which delivers outstanding user experience for customers.

Benefits

  • Easy to install and multiple applications

  • Robust and reliable design

Features

  • Multiple power option (300,400,500W) to cover multiple flood area, i.e., parking area, airport, recreational sports area, etc.

  • IP65 and IK08 rated for overall luminaire

Applications

  • Parking area
  • Playground and park
  • Billboard
  • General area lighting
  • Pathways and road intersections areas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright LED Floodlight Max en_EG pdf 223.2 kB
Install instructions
SmartBright LED Floodlight Max pdf 2.4 MB

Visuals

Family-Photographs-SmartBright LED Floodlight Max
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright LED Floodlight Max
Multiple assets - Software Plugins