Philips SmartBright All-in Floodlight, 16500 lm, 18000 lm, 150 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Product Description

Philips SmartBright All-in Floodlight, 16500 lm, 18000 lm, 150 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Order code: 911401877286
Full order code: 872016973274299

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401877286 en_EG pdf 260.9 kB

Brochures

Install instructions
SMARTBRIGHT ALL-IN FLOODLIGHT pdf 8.2 MB

Visuals

Product-Photographs-911401877286_EU
Multiple assets - Visuals
Product-Diagrams-911401877286_EU
Multiple assets - Visuals