Philips SmartBright All-in Floodlight, 1100 lm, 1200 lm, 10 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Product Description

Philips SmartBright All-in Floodlight, 1100 lm, 1200 lm, 10 W, 3000K/4200K/6500K, 110°, Safety class I, Mounting bracket

Order code: 911401871286
Full order code: 872016973280399

Specifications

Number of gear units
1 unit
Gear
-
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401871286 en_EG pdf 248.6 kB

Brochures

Install instructions
SMARTBRIGHT ALL-IN FLOODLIGHT pdf 8.2 MB

Visuals

Product-Photographs-911401871286_EU
Multiple assets - Visuals
Product-Diagrams-911401871286_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BVP158 LED12/WW_NW_CW PSU 10W SWB GM ies 6.0 kB