Philips Mini 300 LED gen3, Under-canopy light, 48.5 W, 8100 lm, 5700 K, CRI70, Sensor-based dim, Petrol rotational symmetric medium, MDU2, IP66

BCP333 LED81/757 I PRM MDUW

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, Programmable movement and light sensor, 8100 lm, 48.5 W, 147 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Screw connector

Order code: 910925865279
Full order code: 871869699757400

Downloads