Philips Mini 300 LED gen3, Under-canopy light, 48 W, 7380 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66
BBP333 LED81/757 I PRM
Product Description
Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 7380 lm, 48 W, 155 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole