Products
BVP150 LED50/WW PSU 50W SWB G3 GM
911401814286
BVP150 LED20/NW PSU 20W SWB G3 GM
911401822286
BVP150 LED10/CW PSU 10W SWB G3 GM
911401831286
BVP150 LED30/CW PSU 30W SWB G3 GM
911401833286
4 items
Product family information
Description
The Essential SmartBright G5 LED Floodlight is the new successor with robust die-cast aluminum housing suitable for general outdoor application. Lightweight, with a robust die-cast aluminum housing and corrosion-proof coating, it’s suitable for general outdoor applications. Plus, with a higher efficacy than the previous generation, it also saves more energy.
Benefits
Reliable quality and performance
Outstanding savings
Features
CCT: 3000K, 4000K, 6500K
Power: 10W, 20W, 30W, 50W, 70W, 100W, 150W and 200W