Philips ClearFlood Large, 405 W, 54000 lm, 4000 K, CRI70, Distribution medium 10, IP66

BVP651 LED650-4S/740 DM10 ALU PSU

Product Description

Aluminum die cast, Aluminum, Mounting bracket adjustable, Power supply unit (On/Off), 54000 lm, 405 W, 135 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 4 kV differential mode and 4 kV common mode, Connection unit 5-pole

Order code: 912300023761
Full order code: 871869910805200

Downloads