Philips SunCrest All-in-one Solar Post Top

SunCrest All-in-one solar post top power range from 10watt to 30watt, with high efficacy upto 190 lm/w for higher output.

Products

Product family information

Description

Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and charger built into the luminaire. Microwave based motion sensor for optimizing battery autonomy.

Benefits

  • Die-cast aluminum housing for durability

  • UV stabilized polyester powder paint finish for durability and corrosion resistance.

Features

  • High luminous efficacy 190 lm/w to maximize battery performance

  • MPPT intelligent controller for optimized charging.

Applications

  • Pedestrian area lighting
  • Amenity lighting
  • Garden, park, plaza lighting
  • Community area, City beautification

Warning & Safety

  • Solar panels are fragile,so please do not scratch or bump when installed. Scratches, dirt and shelter on the surface will affect the power generation efficiency of solar panels.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SunCrest All-in-one Solar Post Top en_EG pdf 531.0 kB
Install instructions
Solar All-in-one Post top pdf 8.6 MB

Visuals

Family-Photographs-SunCrest All-in-one Solar Post Top
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SunCrest All-in-one Solar Post Top
Multiple assets - Software Plugins