All-in-one integrated solar street light system that combines a solar panel, LED luminaire, MPPT charge controller, and a rechargeable deep discharge high life class Lithium Ferro Phosphate battery into a single unit.
Target lighting level for the target timeline
Reliable and safe solution over the rated service life
200 lm/W efficacy @4000K CCT (More than 196 lm/W @5700K) at system level
More than 200 lm/W efficacy of LED modules
Please ensure compliance to mounting instruction and product application conditions from datasheet. Solar panel needs to be kept clean to ensure proper charging, otherwise product performance will be affected and warranty can be void.