Lithium Ferro Phosphate Battery packs for Non-integrated solar lighting systems
Deep discharge, mono-block, IP68 Lithium Ferro Phosphate Battery packs for underground or in-pole battery installations for solar streetlighting systems
Safety and performance ensured at both cell and pack level
Protection against water accumulation without any additional box
IP68 monoblock design, so separate battery box required
Factory fitted leader cables with IP67 poka-yoke connector with tactile and audible feedback
Battery packs should be preserved at the clean dry environment within -10ºC ~ +35ºC temperature.
Storage time: The battery is charged in ex-work condition (as per the required law of dangerous goods or UN38.3)